Grove Gear 30YF-1-1.438-56C-50-L9
Part #:30YF-1-1.438-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AE2: | 0.56 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AA: | 10.25 |
| BF: | 0.41 | D: | 3.38 |
| AJ: | 5.88 | LQ: | 5.69 in |
| LL: | 2.38 in | AB: | 4.76 |
| BE: | 0.38 in | T: | 1.438 |
| AK: | 4.5 | V: | 2.51 in |
| BD: | 5.88 | P: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.54 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Bore Code: | 23 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

