Grove Gear 30YF-1-1.438-56C-60-L2
Part #:30YF-1-1.438-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 3.38 |
| AA: | 10.25 | T: | 1.438 |
| AK: | 4.5 | AE2: | 0.56 |
| BF: | 0.41 | AB: | 4.76 |
| AJ: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LL: | 2.38 in | AG: | 5.16 |
| AF: | 0.25 | P: | 2.38 in |
| G: | 2.32 | LQ: | 5.69 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.28 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 60:1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

