Grove Gear 30YF-1-1.438-56C-60-L9
Part #:30YF-1-1.438-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AB: | 4.76 |
| AF: | 0.25 | AA: | 10.25 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| V: | 2.51 in | I: | 4.84 in |
| LL: | 2.38 in | BE: | 0.38 in |
| AK: | 4.5 | G: | 2.32 |
| LQ: | 5.69 in | H: | 0.53 in |
| AJ: | 5.88 | AE2: | 0.56 |
| T: | 1.438 | BD: | 5.88 |
| BF: | 0.41 | D: | 3.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.28 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Model Code: | 30YF |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 60:1 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

