How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 3 in |
| V: | 2.51 in | I: | 4.84 in |
| AK: | 4.5 | LL: | 2.38 in |
| D: | 3.38 | BE: | 0.38 in |
| AA: | 10.25 | T: | 1.438 |
| AE2: | 0.56 | H: | 0.53 in |
| P: | 2.38 in | BF: | 0.41 |
| AF: | 0.25 | AB: | 4.76 |
| LQ: | 5.69 in | AG: | 5.16 |
| BD: | 5.88 | G: | 2.32 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Bore Code: | 23 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 6.05 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

