How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| D: | 3.38 | I: | 4.84 in |
| G: | 2.32 | AG: | 5.16 |
| AA: | 10.25 | BF: | 0.41 |
| AB: | 4.76 | AF: | 0.25 |
| AE2: | 0.56 | H: | 0.53 in |
| LQ: | 5.69 in | BD: | 5.88 |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.895 |
| Model Code: | 30YF | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

