How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BE: | 0.38 in |
| AJ: | 5.88 | I: | 4.84 in |
| AE2: | 0.56 | AB: | 4.76 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.25 |
| LQ: | 5.69 in | LL: | 2.38 in |
| AG: | 5.16 | D: | 3.38 |
| AA: | 10.25 | P: | 2.38 in |
| BD: | 5.88 | T: | 1.438 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Bore Code: | 23 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.895 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

