How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| V: | 2.51 in | AK: | 4.5 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AE2: | 0.56 | T: | 1.5 |
| LQ: | 5.69 in | AA: | 10.25 |
| BD: | 5.88 | P: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| BE: | 0.38 in | AB: | 4.76 |
| LL: | 2.38 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 3.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output RPM: | 175 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

