How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | D: | 3.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.53 in | T: | 1.5 |
| AB: | 4.76 | AG: | 5.16 |
| AE2: | 0.56 | AF: | 0.25 |
| LL: | 2.38 in | AK: | 4.5 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2.32 | LQ: | 5.69 in |
| BF: | 0.41 | BD: | 5.88 |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Model Code: | 30YF |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

