How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.5 |
| G: | 2.32 | AK: | 4.5 |
| I: | 4.84 in | AF: | 0.25 |
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | LQ: | 5.69 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| V: | 2.51 in | AG: | 5.16 |
| AE2: | 0.56 | AA: | 10.25 |
| P: | 2.38 in | AB: | 4.76 |
| BE: | 0.38 in | LL: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.21 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Center Distance (in): | 3 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

