Grove Gear 30YF-1-1.500-140TC-20-L1
Part #:30YF-1-1.500-140TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AA: | 10.25 |
| AK: | 4.5 | P: | 2.38 in |
| D: | 3.38 | LL: | 2.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| H: | 0.53 in | G: | 2.32 |
| AF: | 0.25 | AE2: | 0.56 |
| V: | 2.51 in | BE: | 0.38 in |
| T: | 1.5 | I: | 4.84 in |
| LQ: | 5.69 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 5.16 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.23 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

