Grove Gear 30YF-1-1.500-140TC-20-L2
Part #:30YF-1-1.500-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AB: | 4.76 | V: | 2.51 in |
| G: | 2.32 | AG: | 5.16 |
| BE: | 0.38 in | AK: | 4.5 |
| LL: | 2.38 in | H: | 0.53 in |
| T: | 1.5 | BF: | 0.41 |
| AJ: | 5.88 | AA: | 10.25 |
| D: | 3.38 | I: | 4.84 in |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Model Code: | 30YF | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 3.23 | Center Distance (in): | 3 |
| Output RPM: | 87.5 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

