Grove Gear 30YF-1-1.500-140TC-20-L4
Part #:30YF-1-1.500-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | LQ: | 5.69 in |
| P: | 2.38 in | AB: | 4.76 |
| AJ: | 5.88 | D: | 3.38 |
| I: | 4.84 in | T: | 1.5 |
| AG: | 5.16 | BF: | 0.41 |
| LL: | 2.38 in | G: | 2.32 |
| H: | 0.53 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AF: | 0.25 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | YF-1 | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.5 in | Model Code: | 30YF |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

