Grove Gear 30YF-1-1.500-140TC-20-L9
Part #:30YF-1-1.500-140TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | V: | 2.51 in |
| I: | 4.84 in | AB: | 4.76 |
| AG: | 5.16 | H: | 0.53 in |
| T: | 1.5 | AJ: | 5.88 |
| D: | 3.38 | P: | 2.38 in |
| BF: | 0.41 | G: | 2.32 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AK: | 4.5 | AE2: | 0.56 |
| AA: | 10.25 | BD: | 5.88 |
| BE: | 0.38 in | LL: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Model Code: | 30YF | Bore Code: | 24 |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

