How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| AJ: | 5.88 | AA: | 10.25 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AF: | 0.25 | V: | 2.51 in |
| AE2: | 0.56 | LQ: | 5.69 in |
| D: | 3.38 | BD: | 5.88 |
| I: | 4.84 in | LL: | 2.38 in |
| AG: | 5.16 | BF: | 0.41 |
| AK: | 4.5 | T: | 1.5 |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Model Code: | 30YF | Input HP @ 1750 RPM: | 2.77 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

