How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| BE: | 0.38 in | AB: | 4.76 |
| BF: | 0.41 | V: | 2.51 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| P: | 2.38 in | LQ: | 5.69 in |
| AE2: | 0.56 | T: | 1.5 |
| AK: | 4.5 | H: | 0.53 in |
| G: | 2.32 | AJ: | 5.88 |
| BD: | 5.88 | AA: | 10.25 |
| AF: | 0.25 | AG: | 5.16 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

