Grove Gear 30YF-1-1.500-140TC-30-L9
Part #:30YF-1-1.500-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| T: | 1.5 | AK: | 4.5 |
| AF: | 0.25 | G: | 2.32 |
| AG: | 5.16 | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 5.69 in |
| I: | 4.84 in | D: | 3.38 |
| H: | 0.53 in | V: | 2.51 in |
| BD: | 5.88 | AE2: | 0.56 |
| P: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 24 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 2.38 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

