How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| T: | 1.5 | AA: | 10.25 |
| P: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 2.38 in | AB: | 4.76 |
| I: | 4.84 in | H: | 0.53 in |
| AE2: | 0.56 | BE: | 0.38 in |
| V: | 2.51 in | BF: | 0.41 |
| LQ: | 5.69 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 1.82 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

