How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| AE2: | 0.56 | LQ: | 5.69 in |
| D: | 3.38 | AK: | 4.5 |
| I: | 4.84 in | AG: | 5.16 |
| LL: | 2.38 in | AJ: | 5.88 |
| V: | 2.51 in | BD: | 5.88 |
| AB: | 4.76 | P: | 2.38 in |
| AA: | 10.25 | BF: | 0.41 |
| BE: | 0.38 in | T: | 1.5 |
| Center Distance (in): | 3 in | G: | 2.32 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 1.82 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

