How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AG: | 5.16 |
| T: | 1.5 | AB: | 4.76 |
| G: | 2.32 | BD: | 5.88 |
| AF: | 0.25 | AA: | 10.25 |
| AK: | 4.5 | BF: | 0.41 |
| D: | 3.38 | I: | 4.84 in |
| LQ: | 5.69 in | H: | 0.53 in |
| P: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.82 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

