How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | BE: | 0.38 in |
| AB: | 4.76 | P: | 2.38 in |
| AJ: | 5.88 | LL: | 2.38 in |
| I: | 4.84 in | G: | 2.32 |
| AE2: | 0.56 | T: | 1.5 |
| BF: | 0.41 | AG: | 5.16 |
| D: | 3.38 | Center Distance (in): | 3 in |
| V: | 2.51 in | H: | 0.53 in |
| AK: | 4.5 | AA: | 10.25 |
| AF: | 0.25 | BD: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 6.68 |
| Assembly: | YF-1 | Model Code: | 30YF |
| Ratio: | 5:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

