How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.38 in |
| D: | 3.38 | T: | 1.5 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AG: | 5.16 | AK: | 4.5 |
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in | H: | 0.53 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| AB: | 4.76 | AA: | 10.25 |
| BD: | 5.88 | P: | 2.38 in |
| AE2: | 0.56 | AF: | 0.25 |
Technical Specifications
| Bore Code: | 24 | Model Code: | 30YF |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.54 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

