How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 5.16 |
| LQ: | 5.69 in | AK: | 4.5 |
| P: | 2.38 in | D: | 3.38 |
| AB: | 4.76 | AA: | 10.25 |
| BD: | 5.88 | T: | 1.5 |
| AJ: | 5.88 | I: | 4.84 in |
| G: | 2.32 | AF: | 0.25 |
| LL: | 2.38 in | AE2: | 0.56 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | V: | 2.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.28 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

