How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.5 |
| LL: | 2.38 in | G: | 2.32 |
| AE2: | 0.56 | I: | 4.84 in |
| D: | 3.38 | AB: | 4.76 |
| AA: | 10.25 | BE: | 0.38 in |
| BD: | 5.88 | P: | 2.38 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AG: | 5.16 | BF: | 0.41 |
| AJ: | 5.88 | LQ: | 5.69 in |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Gear Type: | Worm | Output RPM: | 233 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 24 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

