How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BD: | 5.88 |
| T: | 1.5 | H: | 0.53 in |
| V: | 2.51 in | I: | 4.84 in |
| BF: | 0.41 | D: | 3.38 |
| P: | 2.38 in | AE2: | 0.56 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| LQ: | 5.69 in | AG: | 5.16 |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 2.32 | AA: | 10.25 |
| AF: | 0.25 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Series Code: | OE |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

