Grove Gear 30YF-1-1.500-180TC-10-L2
Part #:30YF-1-1.500-180TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.5 |
| LQ1: | 6.12 in | BF: | 0.53 |
| LL: | 2.38 in | AE2: | 0.56 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.51 in | AA: | 10.25 |
| AF: | 0.25 | P: | 2.38 in |
| D: | 3.38 | AK: | 8.5 |
| AB: | 4.76 | G: | 2.32 |
| BD: | 9 | Center Distance (in): | 3 in |
| AG: | 5.16 | I: | 4.84 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Bore Code: | 24 | Output RPM: | 175 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

