How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | I: | 4.84 in |
| AK: | 8.5 | H: | 0.53 in |
| P: | 2.38 in | AA: | 10.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 3.38 | BD: | 9 |
| AE2: | 0.56 | V: | 2.51 in |
| LL: | 2.38 in | LQ1: | 6.12 in |
| AJ: | 7.25 | AF: | 0.25 |
| AB: | 4.76 | G: | 2.32 |
| T: | 1.5 | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 100:1 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Bore Code: | 24 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

