How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AF: | 0.25 |
| V: | 2.51 in | LQ1: | 6.12 in |
| LL: | 2.38 in | D: | 3.38 |
| G: | 2.32 | BF: | 0.53 |
| P: | 2.38 in | AA: | 10.25 |
| T: | 1.5 | AE2: | 0.56 |
| AK: | 8.5 | AB: | 4.76 |
| BD: | 9 | AG: | 5.16 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Assembly: | YF-1 | Model Code: | 30YF |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.603 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

