How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 6.12 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AG: | 5.16 | LL: | 2.38 in |
| H: | 0.53 in | D: | 3.38 |
| AE2: | 0.56 | I: | 4.84 in |
| AA: | 10.25 | T: | 1.5 |
| P: | 2.38 in | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.25 |
| AB: | 4.76 | G: | 2.32 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.21 | Series Code: | OE |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Output RPM: | 117 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

