Grove Gear 30YF-1-1.500-180TC-20-L1
Part #:30YF-1-1.500-180TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| AK: | 8.5 | P: | 2.38 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | V: | 2.51 in |
| H: | 0.53 in | T: | 1.5 |
| I: | 4.84 in | AJ: | 7.25 |
| LL: | 2.38 in | D: | 3.38 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 10.25 | LQ1: | 6.12 in |
| AG: | 5.16 | G: | 2.32 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 3.23 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

