Grove Gear 30YF-1-1.500-180TC-20-L4
Part #:30YF-1-1.500-180TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.25 |
| H: | 0.53 in | AE2: | 0.56 |
| AB: | 4.76 | AJ: | 7.25 |
| G: | 2.32 | Center Distance (in): | 3 in |
| P: | 2.38 in | AK: | 8.5 |
| T: | 1.5 | V: | 2.51 in |
| BD: | 9 | BE1: | 0.5 in |
| I: | 4.84 in | LQ1: | 6.12 in |
| D: | 3.38 | AG: | 5.16 |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.23 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

