How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | Center Distance (in): | 3 in |
| AF: | 0.25 | AK: | 8.5 |
| AA: | 10.25 | H: | 0.53 in |
| V: | 2.51 in | P: | 2.38 in |
| T: | 1.5 | LQ1: | 6.12 in |
| I: | 4.84 in | BE1: | 0.5 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BD: | 9 | AG: | 5.16 |
| LL: | 2.38 in | BF: | 0.53 |
| AB: | 4.76 | G: | 2.32 |
Technical Specifications
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 2.77 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

