How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.84 in | P: | 2.38 in |
| AK: | 8.5 | D: | 3.38 |
| AG: | 5.16 | T: | 1.5 |
| BF: | 0.53 | G: | 2.32 |
| BD: | 9 | LQ1: | 6.12 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AJ: | 7.25 |
| BE1: | 0.5 in | AF: | 0.25 |
| AA: | 10.25 | AB: | 4.76 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Model Code: | 30YF | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 24 | Series Code: | OE |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

