How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AK: | 8.5 |
| T: | 1.5 | BF: | 0.53 |
| AF: | 0.25 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | P: | 2.38 in |
| AE2: | 0.56 | LQ1: | 6.12 in |
| AB: | 4.76 | I: | 4.84 in |
| V: | 2.51 in | D: | 3.38 |
| AG: | 5.16 | G: | 2.32 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

