How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 10.25 | AB: | 4.76 |
| AE2: | 0.56 | V: | 2.51 in |
| BF: | 0.53 | AF: | 0.25 |
| BD: | 9 | I: | 4.84 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| P: | 2.38 in | LL: | 2.38 in |
| BE1: | 0.5 in | D: | 3.38 |
| LQ1: | 6.12 in | T: | 1.5 |
| G: | 2.32 | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.38 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Bore Code: | 24 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

