How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 10.25 |
| P: | 2.38 in | AE2: | 0.56 |
| LL: | 2.38 in | BE1: | 0.5 in |
| LQ1: | 6.12 in | H: | 0.53 in |
| BF: | 0.53 | T: | 1.5 |
| Center Distance (in): | 3 in | BD: | 9 |
| V: | 2.51 in | AG: | 5.16 |
| G: | 2.32 | I: | 4.84 in |
| AJ: | 7.25 | D: | 3.38 |
| AB: | 4.76 | AF: | 0.25 |
Technical Specifications
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.82 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

