How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| G: | 2.32 | LQ1: | 6.12 in |
| BF: | 0.53 | I: | 4.84 in |
| V: | 2.51 in | BD: | 9 |
| T: | 1.5 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| AG: | 5.16 | D: | 3.38 |
| LL: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.82 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Bore Code: | 24 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

