Grove Gear 30YF-1-1.500-180TC-5-L3
Part #:30YF-1-1.500-180TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BE1: | 0.5 in |
| AK: | 8.5 | AF: | 0.25 |
| AB: | 4.76 | AE2: | 0.56 |
| BF: | 0.53 | LL: | 2.38 in |
| LQ1: | 6.12 in | BD: | 9 |
| V: | 2.51 in | I: | 4.84 in |
| AG: | 5.16 | H: | 0.53 in |
| G: | 2.32 | AJ: | 7.25 |
| T: | 1.5 | Center Distance (in): | 3 in |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 350 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Bore Code: | 24 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

