Grove Gear 30YF-1-1.500-180TC-5-L4
Part #:30YF-1-1.500-180TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 3.38 |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | AB: | 4.76 |
| I: | 4.84 in | AE2: | 0.56 |
| LL: | 2.38 in | BE1: | 0.5 in |
| AA: | 10.25 | AG: | 5.16 |
| T: | 1.5 | AF: | 0.25 |
| LQ1: | 6.12 in | G: | 2.32 |
| AK: | 8.5 | V: | 2.51 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output RPM: | 350 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.68 |
| Output Diameter (in): | 1.5 in | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

