How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.5 | AE2: | 0.56 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AA: | 10.25 | LL: | 2.38 in |
| BE1: | 0.5 in | P: | 2.38 in |
| LQ1: | 6.12 in | I: | 4.84 in |
| G: | 2.32 | AK: | 8.5 |
| AB: | 4.76 | AF: | 0.25 |
| H: | 0.53 in | AG: | 5.16 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.28 |
| Ratio: | 60:1 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

