Grove Gear 30YF-1-1.500-180TC-7.5
Part #:30YF-1-1.500-180TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 4.84 in |
| AE2: | 0.56 | V: | 2.51 in |
| AA: | 10.25 | BF: | 0.53 |
| LL: | 2.38 in | D: | 3.38 |
| AF: | 0.25 | P: | 2.38 in |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| G: | 2.32 | LQ1: | 6.12 in |
| T: | 1.5 | AB: | 4.76 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Assembly: | YF-1 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

