Grove Gear 30YF-1-1.500-180TC-7.5-L1
Part #:30YF-1-1.500-180TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 4.76 |
| BE1: | 0.5 in | AK: | 8.5 |
| H: | 0.53 in | D: | 3.38 |
| P: | 2.38 in | AE2: | 0.56 |
| T: | 1.5 | AF: | 0.25 |
| G: | 2.32 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | V: | 2.51 in |
| AJ: | 7.25 | AG: | 5.16 |
| I: | 4.84 in | LL: | 2.38 in |
| AA: | 10.25 | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.05 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

