Grove Gear 30YF-1-1.500-180TC-7.5-L2
Part #:30YF-1-1.500-180TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 10.25 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| AG: | 5.16 | BF: | 0.53 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| H: | 0.53 in | I: | 4.84 in |
| AE2: | 0.56 | P: | 2.38 in |
| AK: | 8.5 | T: | 1.5 |
| G: | 2.32 | D: | 3.38 |
| AF: | 0.25 | V: | 2.51 in |
| BD: | 9 | LL: | 2.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 233 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.05 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

