Grove Gear 30YF-1-1.500-210TC-10-L1
Part #:30YF-1-1.500-210TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AJ: | 7.25 |
| BD: | 9 | V: | 2.51 in |
| LL: | 2.38 in | AF: | 0.25 |
| AE2: | 0.56 | LQ1: | 6.56 in |
| AB: | 4.76 | P: | 2.38 in |
| H: | 0.53 in | I: | 4.84 in |
| T: | 1.5 | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 5.16 |
| G: | 2.32 | D: | 3.38 |
| Center Distance (in): | 3 in | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 30YF |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.45 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

