Grove Gear 30YF-1-1.500-210TC-10-L2
Part #:30YF-1-1.500-210TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.5 |
| I: | 4.84 in | P: | 2.38 in |
| BD: | 9 | AG: | 5.16 |
| D: | 3.38 | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 3 in | G: | 2.32 |
| H: | 0.53 in | V: | 2.51 in |
| AF: | 0.25 | AE2: | 0.56 |
| AB: | 4.76 | LQ1: | 6.56 in |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 5.45 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

