Grove Gear 30YF-1-1.500-210TC-10-L4
Part #:30YF-1-1.500-210TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 7.25 |
| T: | 1.5 | I: | 4.84 in |
| LL: | 2.38 in | H: | 0.53 in |
| AG: | 5.16 | P: | 2.38 in |
| AK: | 8.5 | AF: | 0.25 |
| V: | 2.51 in | AA: | 10.25 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| G: | 2.32 | BE1: | 0.5 in |
| D: | 3.38 | BF: | 0.53 |
| BD: | 9 | AB: | 4.76 |
Technical Specifications
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

