Grove Gear 30YF-1-1.500-210TC-10-L9
Part #:30YF-1-1.500-210TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AB: | 4.76 | BD: | 9 |
| AG: | 5.16 | LL: | 2.38 in |
| BF: | 0.53 | V: | 2.51 in |
| LQ1: | 6.56 in | AA: | 10.25 |
| BE1: | 0.5 in | T: | 1.5 |
| P: | 2.38 in | H: | 0.53 in |
| I: | 4.84 in | AK: | 8.5 |
| D: | 3.38 | AF: | 0.25 |
| AJ: | 7.25 | G: | 2.32 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

