How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AJ: | 7.25 |
| T: | 1.5 | I: | 4.84 in |
| G: | 2.32 | AA: | 10.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| V: | 2.51 in | BD: | 9 |
| P: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | BE1: | 0.5 in |
| AF: | 0.25 | AK: | 8.5 |
| LQ1: | 6.56 in | H: | 0.53 in |
| LL: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Ratio: | 100:1 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

