How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AK: | 8.5 |
| AE2: | 0.56 | BF: | 0.53 |
| AJ: | 7.25 | T: | 1.5 |
| BD: | 9 | Center Distance (in): | 3 in |
| LQ1: | 6.56 in | H: | 0.53 in |
| I: | 4.84 in | G: | 2.32 |
| AF: | 0.25 | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
| D: | 3.38 | V: | 2.51 in |
| AB: | 4.76 | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

