How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AJ: | 7.25 |
| AB: | 4.76 | G: | 2.32 |
| H: | 0.53 in | LL: | 2.38 in |
| BF: | 0.53 | D: | 3.38 |
| BD: | 9 | LQ1: | 6.56 in |
| BE1: | 0.5 in | I: | 4.84 in |
| Center Distance (in): | 3 in | T: | 1.5 |
| AA: | 10.25 | V: | 2.51 in |
| AF: | 0.25 | P: | 2.38 in |
| AE2: | 0.56 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Bore Code: | 24 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 3.23 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

