How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 5.16 |
| G: | 2.32 | AF: | 0.25 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| D: | 3.38 | BF: | 0.53 |
| I: | 4.84 in | AB: | 4.76 |
| P: | 2.38 in | T: | 1.5 |
| BD: | 9 | AE2: | 0.56 |
| LQ1: | 6.56 in | V: | 2.51 in |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-1 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 70 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Ratio Range: | 25:1 |
| Model Code: | 30YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

